IESNA:LM-63-2002
[TEST]P1303203
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3RT17R129027DE010 E3BUS1B
[LUMINAIRE]3in Adjustable LED luminaire with, R12 optic, 2700K CCT AND, 90CRI , E3BUS1B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1312
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 22.9
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
19328.9 19002.6 18085.1 16515.2 14566 12441.4 10227.2 8245.4 6345.1 4722.1
3470.2 2556.8 1924.7 1492.5 1182.6 962.4 611.7 391.5 252.8 167.2
114.2 81.6 57.1 40.8 28.5 16.3 8.2 4.1 4.1 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0
